Model WMT-A
- Cooling capacity of 320-620 Tons
- Two-stage centrifugal compressor with oil-free magnetic bearings using A1 safe, low GWP refrigerant R-1233zd(E)
- Smallest footprint and unit volume in the industry compared to similar capacity magnetic bearing centrifugal chillers using R-1233zd(E)
- Industry-leading efficiency values as good as 0.48 kW/Ton full load and 0.30 IPLV
- Wide operational envelope with high evaporator leaving water temperatures up to 80 °F and low turn down to 10% capacity without the need for hot gas bypass
Model WME-D
- Cooling capacity of 250-450 Tons and heating capacity of 3600-5300 MBH
- Two-stage centrifugal compressor with oil-free magnetic bearings using A1 safe, low GWP refrigerant R-515B
- Industry-leading full load and IPLV efficiencies relative to other R-515B chillers
- Wide operational envelope with high condenser leaving water temperatures up to 126 °F
- Units are LEED qualified for those seeking green building certification
- Sound pressure levels as low as 76 dB(A) for minimal noise distractions
Model WME-C
- Cooling capacity of 250-1560 Tons
- Single-stage centrifugal compressor with oil-free magnetic bearings using A1 safe, low GWP refrigerant R-513A or R-515B
- Industry-leading uptime capabilities RideThrough® and RapidRestore® minimize the effects of a power outage
- Wide operational envelope with inverted conditions (free cooling) and low condenser entering water temperatures down to 40 °F
- Industry-leading seismic certification scores to minimize effects of earthquakes
Model WMC-D
- Cooling capacity of 90-370 Tons
- Two-stage centrifugal compressor with oil-free magnetic bearings using A1 safe, low GWP refrigerant R-513A
- Dual compressor redundancy provides up to 60% capacity on a single compressor for dual compressor models to operate during servicing
- Sound pressure levels as low as 75 dB(A) for minimal noise distractions
- Compact size, with some models able to fit through a single doorway, minimizing floorspace and installation requirements